Vidensøgning
Download dokument () af 20
We make what matters work*

F5856189
Modelkode: POF-25-P02E-30L

Eaton CLEARGAF Filter Bag, POF-25-P02E-30L, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 25 µm, Nominal

General specifications

Product Name
Eaton CLEARGAF Filter Bag
Catalog Number
F5856189
Product Length/Depth
810 mm
Product Weight
0.18 kg
Certifications
Halal
Kosher
ISO 9001
Model Code
POF-25-P02E-30L

Produktspecifikationer

Capacity type
Standard
Construction type
Welded
Cover layer material
Plain
Filter material type
Polypropylene
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Polypropylene SENTINEL ring
Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Differential pressure - max
2.5 bar
Retention rating
25.0 µm
Operating temperature - max
90 °C
Flow rate - max
40 m³/h
Filter area
0.48 m²
Packaging
30 bags/box

Eksportér produktspecifikation