Vidensøgning
Download dokument () af 20
We make what matters work*

F5876369
Modelkode: POXLF-25-P02E-20L

Eaton CLEARGAF Filter Bag, POXLF-25-P02E-20L, Size 02: Dia 7 x 32" L (180 x 810 mm), Polypropylene, 25.0 µm, Nominal

General specifications

Product Name
Eaton CLEARGAF Filter Bag
Catalog Number
F5876369
Product Length/Depth
810 mm
Product Weight
0.15 kg
Compliances
EC 1935/2004
EC 10/2011
FDA 21CFR177
Certifications
ISO 9001
Kosher
Halal
Model Code
POXLF-25-P02E-20L

Produktspecifikationer

Capacity type
Standard
Construction type
Welded
Cover layer material
Plain
Filter material type
Polypropylene
Filter media type
Needlefelt
Retention type
Nominal
Ring type
Polypropylene SENTINEL ring
Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Differential pressure - max
2.5 bar
Retention rating
25.0 µm
Operating temperature - max
90 °C
Flow rate - max
40 m³/h
Filter area
0.48 m²
Packaging
20 bags/box

Eksportér produktspecifikation