Vidensøgning
Download dokument () af 20
We make what matters work*

F5876919
NMOF-200-P02H-60L

Eaton CLEARGAF Filter Bag, NMOF-200-P02H-60L, Size 02: Dia 7 x 32" L (180 x 810 mm), Nylon, 200 µm, Nominal

Generelle specifikationer

Product Name
Eaton CLEARGAF Filter Bag
Catalog Number
F5876919
Product Length/Depth
810 mm
Product Weight
0.12 kg
Compliances
REACH
EC 1935/2004
EC 10/2011
FDA 21CFR177
Certifications
ISO 9001
Kosher
Halal
Model Code
NMOF-200-P02H-60L

Produktspecifikationer

Capacity type
Standard
Construction type
Welded
Cover layer material
Plain
Filter material type
Nylon
Filter media type
Mesh
Retention type
Nominal
Ring type
Polyester SENTINEL ring
Filter bag size
Size 02: Dia 7 x 32” L (180 x 810 mm)
Differential pressure - max
2.5 bar
Retention rating
200 µm
Operating temperature - max
140 °C
Flow rate - max
40 m³/h
Filter area
0.48 m²
Packaging
60 bags/box

Eksportér produktspecifikation