Download dokument () af 20

FWJ-70A

Eaton Bussmann series FWJ high speed fuse, 700 Vac (UL), 690 Vac (IEC), 500 Vdc (2-100A), 500 Vac, 70A, 25 kAIC (35-200A), 100 kAIC (250-2000A), 50 kAIC at 800 Vdc (35-200A, 450-600A), None, High speed fuse, Blade end X blade end, Stud

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWJ-70A
EAN
5027590499866
UPC
051712796163
Product Length/Depth
25 mm
Product Height
25 mm
Product Width
125 mm
Product Weight
193.4 g
Compliances
CE Marked
RoHS Compliant
Certifications
CSA Certified
UL Recognized

Produktspecifikationer

Amperage Rating
60 A
Breaking capacity
25 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
25 A
Rated voltage AC
1000 V
Rated voltage DC
800 V
Mounting dimension
M8
Center-to-center distance of connections
109.14 mm
Current type
AC/DC
Class
Class aR
Clearing (I2T)
6900 at 1000 V
Watt losses
12 W
Fuse shape
Cylindrical, center bolted tags
Pre arc (I2T)
1100
Color
None
Interrupt rating
100 kAIC (250-2000A)
450-600A)
50 kAIC at 800 Vdc (35-200A
25 kAIC (35-200A)
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
1000 Vac, 800 Vdc
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWJ-A
Fuse system (according to IEC 60269)
Other

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.