Download dokument () af 20
We make what matters work*
Vil udgå

FWP-50B
Modelkode: REPLACED BY FWP-50D

Eaton Bussmann series FWP high speed fuse, 250 Vac/dc, 50A, 200 kAIC Vac, 50 kAIC at 700 Vdc, None, High speed fuse, Blade end X blade end, Stud

En nyere version af dette produkt er tilgængelig:

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-50B
EAN
5027590500890
UPC
051712795999
Product Length/Depth
102 mm
Product Height
21 mm
Product Width
21 mm
Product Weight
93.8 g
Compliances
CE Marked
Certifications
UL Recognized
CSA Certified
Model Code
REPLACED BY FWP-50D

Produktspecifikationer

Amperage Rating
50 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Fuse size
22 x 58 mm
Rated switching capacity
200 A
Rated voltage AC
700 V
Rated voltage DC
700 V
Mounting dimension
M8
Center-to-center distance of connections
89.7 mm
Current type
AC/DC
Class
Class aR
Clearing (I2T)
600 at 700 V
Watt losses
12 W
Fuse shape
Center bolted tags
Pre arc (I2T)
135
Color
None
Interrupt rating
200 kAIC Vac
50 kAIC at 700 Vdc
50 kAIC at 300 Vdc
200 kAIC at 300 Vdc
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
700 Vac, 700 Vdc (UL)
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWP-B
Fuse system (according to IEC 60269)
Other

Eksportér produktspecifikation