Download dokument () af 20
We make what matters work*

FWP-60B

Eaton Bussmann series FWP high speed fuse, 250 Vac/dc, 60A, 200 kAIC Vac, 50 kAIC at 700 Vdc, None, High speed fuse, Blade end X blade end, Stud

Generelle specifikationer

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-60B
EAN
5027590500999
UPC
051712796002
Product Length/Depth
102 mm
Product Height
21 mm
Product Width
21 mm
Product Weight
93.6 g
Compliances
CE Marked
Certifications
CSA Certified
UL Recognized

Produktspecifikationer

Amperage Rating
5 A
Breaking capacity
200 kA
Fuse indicator
Non Indicating
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC/DC
Rated switching capacity
200 A
Rated voltage AC
700 V
Rated voltage DC
700 V
Mounting dimension
M8
Center-to-center distance of connections
89.7 mm
Current type
AC/DC
Class
Class aR
Clearing (I2T)
950 at 700 V
Watt losses
15.5 W
Fuse shape
Center bolted tags
Pre arc (I2T)
210
Color
None
Interrupt rating
200 kAIC Vac
50 kAIC at 700 Vdc
Connection
Blade end x blade end
Construction size
Other
Mounting method
Stud
Packaging type
Standard
Voltage rating
700 Vac, 700 Vdc (UL)
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWP-B
Fuse system (according to IEC 60269)
Other

Eksportér produktspecifikation