Download dokument () af 20

FWP-6G10F

Eaton Bussmann series high speed cylindrical fuse, 700 V, 6 A, 200 kAIC, 10 x 38 mm, Non Indicating, Ferrule end x ferrule end

General specifications

Product Name
Eaton Bussmann series high speed cylindrical fuse
Catalog Number
FWP-6G10F
EAN
5027590501071
UPC
051712689373
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
7.6 g
Compliances
CE Marked
RoHS Compliant
Certifications
UL Recognized
IEC Rated

Produktspecifikationer

Amperage Rating
6 A
Accessories
CHM modular fuse holder
Breaking capacity
200 kA
Frequency rating - max
62 Hz
Frequency rating - min
45 Hz
Fuse indicator
Non Indicating
Release characteristic
Other
Utilization category
gR (general purpose semiconductor protection)
Voltage type
AC
Fuse size
10 x 38 mm
Rated voltage AC
690 V
Rated voltage DC
500 V
Class
Class gR
Clearing (I2T)
48
Watt losses
3 W
Fuse shape
Cylindrical
Pre arc (I2T)
16
Interrupt rating
200 kAIC
Connection
Ferrule end x ferrule end
Construction size
10 mm x 38 mm
Material
Ceramic
Packaging type
Standard
Voltage rating
700 V
Type
High speed fuse
Application
Semiconductor, DC Common bus, DC drives, Power converters/rectifiers
Fuse type
FWP-G10F
Breaking capacity at nominal voltage, AC
200 kA

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.