Vidensøgning
Download dokument () af 20

GHG6101953R0118

Eaton Crouse-Hinds series GHG26 wall mounting plate, Used with GHG 262 2601 L0002 and GHG 263 2301 L0002 disconnect switches

General specifications

Product Name
Eaton Crouse-Hinds series GHG26 wall mounting plate
Catalog Number
GHG6101953R0118
EAN
4250217428616
Product Length/Depth
400 mm
Product Height
160 mm
Product Width
185 mm
Product Weight
0.5 kg

Certifications and compliances

Area classification
Hazardous/Classified Locations
Standards type
NEC/CEC
IECEx/ATEX
NEC hazardous rating
Class I, Zone 1
Class I, Division 2
Class I, Zone 2
Class II, Division 1
Class II, Division 2
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Type
Used with GHG 262 2601 L0002 and GHG 263 2301 L0002 disconnect switches

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.