Download dokument () af 20
We make what matters work*

JBXED0G08FSNDSR

Protuding front mount receptacle, IP40, size 0, 8 female contacts; JBXED0G08FSNDSR

General specifications

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXED0G08FSNDSR
Product Length/Depth
18.2 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
6.63 g
Compliances
UL 1977

Eksportér produktspecifikation