Download dokument () af 20
We make what matters work*

JBXFN0G08MSNDSR

Straight plug with lanyard, IP40, size 0, 8 male contacts, cable clamp backshell; JBXFN0G08MSNDSR

Generelle specifikationer

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFN0G08MSNDSR
Product Length/Depth
39 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
11.21 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland

Eksportér produktspecifikation