Download dokument () af 20
We make what matters work*

JBXFG00G02FSSDSMR

Breakaway plug, IP40, size 00, 2 female contacts, cable clamp protective boot; JBXFG00G02FSSDSMR

Generelle specifikationer

Product Name
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
Catalog Number
JBXFG00G02FSSDSMR
Product Length/Depth
31.6 mm
Product Height
7 mm
Product Width
7 mm
Product Weight
4.98 g
Compliances
UL 1977

Product specifications

Backshell angle
Straight
Backshell type
Sealing Gland With Optional Boot

Eksportér produktspecifikation