Serienummeret er kendt som MISTÆNKELIGT hos Eaton.
Serienummeret genkendes ikke af Eaton og er ugyldigt.
JBX plug dust cap, size 00; JBXBF00
JBXFG00G02FSSDSMR
60378490
Breakaway plug, IP40, size 00, 2 female contacts, cable clamp protective boot; JBXFG00G02FSSDSMR
JBXFD00G02MSNDSR
Straight plug, IP40, size 00, 2 male contacts, cable clamp backshell; JBXFD00G02MSNDSR
JBXFD00G02FSNDSR
Straight plug, IP40, size 00, 2 female contacts, cable clamp backshell; JBXFD00G02FSNDSR
JBXFD00G02FSSDSR
Straight plug, IP40, size 00, 2 female contacts, cable clamp backshell; JBXFD00G02FSSDSR
JBXFD00G04FSNDSR
Straight plug, IP40, size 00, 4 female contacts, cable clamp backshell; JBXFD00G04FSNDSR
JBXFG00G02FSSDSR
Breakaway plug, IP40, size 00, 2 female contacts, cable clamp backshell; JBXFG00G02FSSDSR
JBXFD00G02MSSDSMR
Straight plug, IP40, size 00, 2 male contacts, cable clamp protective boot; JBXFD00G02MSSDSMR
JBXFG00G04MSNDSMR
Breakaway plug, IP40, size 00, 4 male contacts, cable clamp protective boot; JBXFG00G04MSNDSMR
JBXFG00G04FSSDSMR
Breakaway plug, IP40, size 00, 4 female contacts, cable clamp protective boot; JBXFG00G04FSSDSMR
JBXFD00G04FSNDSMR
Straight plug, IP40, size 00, 4 female contacts, cable clamp protective boot; JBXFD00G04FSNDSMR