Breakaway plug, IP40, size 00, 4 female contacts, cable clamp backshell; JBXFG00G04FSNDSR
| Product Name |
Eaton Souriau JBX series IP40 / IP68 metallic push-pull connector
|
| Catalog Number |
JBXFG00G04FSNDSR
|
| Product Length/Depth |
31.6 mm
|
| Product Height |
7 mm
|
| Product Width |
7 mm
|
| Product Weight |
5.13 g
|
| Compliances |
UL 1977
|
| Backshell angle |
Straight
|
| Backshell type |
Sealing Gland
|