Vidensøgning
Download dokument () af 20
We make what matters work*

K-F10.5-07R

EATON MASTER DIFFERENTIAL INSTALL KIT; FORD 10.50 IN.; REAR

General specifications

Product Name
Eaton Master Differential Installation Kit
Catalog Number
K-F10.5-07R
UPC
840379329575
Product Weight
11 lb

Produktspecifikationer

Cover bolts
12
Ring gear bolts
12
Pinion spline count
31
Ring gear rotation
Standard
Cover gasket included
No
Pinion shims included
Yes
Carrier shims included
Yes
Crush sleeve included
Yes
Pinion seal included
Yes
Pinion nut included
Yes
Ring gear bolts included
No
Head bearing included
Yes
Tail bearing included
Yes
Carrier bearings included
Yes
Axle seals included
No
Axle bearings included
No
Thread locking compound
Yes
Gear marking compound
Yes
RTV gasket maker
Yes
Bearing brand
Timken
Axle spline count
35

Differential Product Selector

Eksportér produktspecifikation