Vidensøgning
Download dokument () af 20
We make what matters work*

K-F9.325CB

EATON MASTER DIFFERENTIAL INSTALL KIT; FORD 9 IN/; REAR

General specifications

Product Name
Eaton Master Differential Installation Kit
Catalog Number
K-F9.325CB
Product Weight
7 lb

Produktspecifikationer

Cover bolts
10
Ring gear bolts
10
Pinion spline count
28
Ring gear rotation
Standard
Cover gasket included
Yes
Pinion shims included
Yes
Carrier shims included
Yes
Crush sleeve included
No
Pinion seal included
Yes
Pinion nut included
Yes
Ring gear bolts included
Yes
Head bearing included
Yes
Tail bearing included
Yes
Carrier bearings included
Yes
Axle seals included
No
Axle bearings included
No
Thread locking compound
Yes
Gear marking compound
Yes
RTV gasket maker
No
Bearing brand
Timken
Axle spline count
28/31

Differential Product Selector

Eksportér produktspecifikation