Download dokument () af 20

PDE23F0100B8NS

Eaton Moeller series Power Defense molded case circuit-breaker, Motor protection, ETU, 100A, 25kA, 3p, with screw terminal

General specifications

Product Name
Eaton Moeller series Power Defense molded case circuit-breaker
Catalog Number
PDE23F0100B8NS
EAN
9008790992131
Product Length/Depth
201 mm
Product Height
89 mm
Product Width
103 mm
Product Weight
1.952 kg
Compliances
RoHS conform
Model Code
PDE23F0100B8NS

Produktspecifikationer

Amperage Rating
250 A
Voltage rating
220 V - 440 V
Circuit breaker frame type
PDE2
Fitted with:
Thermal protection
Mounting Method
Fixed
Built-in device fixed built-in technique
Rated permanent current
250 A
Rated operating power at AC-3, 230 V
15 kW
Rated operating power at AC-3, 400 V
22 kW
Switch off technique
Electronic
Degree of protection
IP2X
Electrical connection type of main circuit
Screw connection
Number of poles
Three-pole
Functions
Motor protection
Phase failure sensitive
Type
Circuit breaker
Special features
Motor protection; PXR 10 LSI
Handle type
Rocker lever
Instantaneous current setting (Ii) - max
1300 A
Instantaneous current setting (Ii) - min
300 A
Overload current setting (Ir) - max
100 A
Overload current setting (Ir) - min
25 A
Rated short-circuit breaking capacity Ics (IEC/EN 60947) at 400/415 V, 50/60 Hz
25 kA
Release system
Electronic release
Rated short-circuit breaking capacity Icu (IEC/EN 60947) at 400/415 V, 50/60 Hz
25 kA
Power loss
34 W

Eksportér produktspecifikation

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.

Godkend produkt

Indtast dit 16-17-cifrede serienummer
The serial number you entered should not contain special charachter. The serial number you entered is not correct it should be of 16 or 17 digit. The serial number you entered was not found. Please try again or report this issue for further assistance. The serial number you entered does not match the product. Check your product's serial number and try again. Click here to navigate to the product page for the serial number you have entered The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance.
Serial number
Reset The serial number is known to Eaton to be suspect, please try again or report this issue for further assistance. The Serial Number is not recognised by Eaton and is invalid. Please use this form to report this issue for further assistance.
Enter the 6 digit authentication code
The product you entered is suspect! Please try again or report this issue for further assistance. The authentication code you enter does not match our records for this serial number. Please try again, or report this issue for further assistance. Invalid Authentication code. Length must be 6 characters report this issue for further assistance. Authentication code is required report this issue for further assistance.
Complete Captcha challenge before authenticating.
Contact us to report-issue
x
Report an Issue
Please enter your full name.
x
Thank you, your issue has been submitted, our product team will contact with you soon.
Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.