Eaton Power Defense molded case circuit breaker, IEC, Frame 4, Four Pole, 800A, 70/70kA 415V, 50C Cal T-M (Adj-Adj) TU, Screw Terminals
| Product Name |
Eaton Moeller series Power Defense molded case circuit-breaker
|
| Catalog Number |
PDE44N0800VAAS
|
| EAN |
9008790973598
|
| Product Length/Depth |
406.4 mm
|
| Product Height |
103 mm
|
| Product Width |
279.4 mm
|
| Product Weight |
15.76 kg
|
| Compliances |
RoHS conform
|
| Certifications |
IEC
|
| Model Code |
PDE44N0800VAAS
|
| Amperage Rating |
800 A
|
| Voltage rating |
220 V - 440 V
|
| Trip Type |
T-M (Adj-Adj) TU
|
| Circuit breaker frame type |
PDE4
|
| Terminals |
Screw Terminals
|
| Features |
Protection unit
|
| Frame |
4
|
| Class |
Class A
|
| Mounting Method |
Fixed
|
| Degree of protection |
IP2X
|
| Adjustment range undelayed short-circuit release - max |
6400
|
| Adjustment range undelayed short-circuit release - min |
4000
|
| Adjustment range undelayed short-circuit release (UoM) |
A
|
| Device construction |
Complete device in housing
|
| Number of auxiliary contacts as change-over contact |
0
|
| Number of auxiliary contacts as normally closed contact |
0
|
| Number of auxiliary contacts as normally open contact |
0
|
| Overload release current setting (Max) |
800
|
| Overload release current setting (Min) |
640
|
| Overload release current setting (UoM) |
A
|
| Rated short-circuit breaking capacity lcu at 400 V, 50 Hz |
70
|
| Switch off technique |
Thermomagnetic
|
| Type of control element |
Push button
|
| Type of electrical connection of main circuit |
Screw connection
|
| Voltage rating - max |
440 V
|
| Voltage rating - min |
220 V
|
| Power loss |
291 W
|
| Number of poles |
Four-pole
|
| Functions |
System and cable protection
|
| Type |
Circuit breaker
|
| Special features |
Thermally and magnetically adjustable (calibrated at 50 °C)
|
| Position of connection for main current circuit |
Front side
|