Nulstil
Nulstil
Eaton Power Defense motor protection circuit breaker, Globally Rated, Frame 1, Three Pole, 100A, 65kA/480V, Motor protection, Standard Calibration, Adjustable, No Terminals, 65 kAIC at 480 Vac Interrupt Rating
| Product Name |
Eaton Power Defense motor protection circuit breaker
|
| Catalog Number |
PDG13M0100MSAN
|
| UPC |
786679295311
|
| Product Length/Depth |
76 mm
|
| Product Height |
139.7 mm
|
| Product Width |
76.2 mm
|
| Product Weight |
1.25 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
CCC Marked
CSA IEC 60947-2 UL 489 |
| Amperage Rating |
100 A
|
| Voltage rating |
600 Vac
|
| Circuit breaker type |
PD1 Global
|
| Terminals |
No Terminals
|
| Frame |
1
|
| Class |
Class A
|
| Interrupt rating |
65 kAIC at 480 Vac
|
| Max. rated operation voltage Ue AC |
600
|
| Switch off technique |
Thermomagnetic
|
| Number of poles |
Three-pole
|
| Type |
Motor protection
|
| Interrupt rating range |
65 kAIC at 480 V (UL)
100 kAIC at 240 V (UL) 25 kAIC at 600 V (UL/CSA) 35 kAIC Icu at 125 Vdc 35 kAIC Icu at 250 Vdc 100 kAIC Icu/100 kAIC Ics/220 kAIC Icm at 240 V (IEC) 70 kAIC Icu/50 kAIC Ics/154 kAIC Icm at 380-415 V (IEC) |
| Voltage rating - max |
600 V
|