Nulstil
Nulstil
Eaton Power Defense molded case circuit breaker, Globally Rated, Frame 2, Two Pole, 50A, 100kA/480V, T-M (Fxd-Fxd) TU, Standard Terminals Line Only (PDG2X2T100)
| Product Name |
Eaton Power Defense molded case circuit breaker
|
| Catalog Number |
PDG22P0050TFFK
|
| UPC |
786679887714
|
| Product Length/Depth |
88.9 mm
|
| Product Height |
152.4 mm
|
| Product Width |
69.9 mm
|
| Product Weight |
2.041 kg
|
| Compliances |
RoHS Compliant
|
| Certifications |
CSA
CCC Marked UL 489 IEC 60947-2 |
| Amperage Rating |
50 A
|
| Voltage rating |
600 Vac
|
| Trip Type |
T298
|
| Circuit breaker type |
PD2 Global
|
| Circuit breaker frame type |
Complete breaker
|
| Terminals |
Standard Terminals Line Only
|
| Frame |
2
|
| Class |
Class A
|
| Interrupt rating |
100 kAIC at 480 Vac
|
| Rated operation voltage (Ue) at AC - max |
600
|
| Switch off technique |
Thermomagnetic
|
| Voltage rating - max |
600 V
|
| Interrupt rating range |
35/25 kAIC @600V (UL/CSA)
100 kAIC Icu/ 65 kAIC Ics/ 220 kAIC Icm @440V (IEC) 100 kAIC @480V (UL) 100 kAIC Icu/ 70 kAIC Ics/ 220 kAIC Icm @380-415V (IEC) 22 kAIC Icu @125 Vdc 200 kAIC Icu/ 150 kAIC Ics/ 440 kAIC Icm @240V (IEC) 10 kAIC Icu/ 5 kAIC Ics/ 21 kAIC Icm @690V (IEC) 35/25 kAIC Icu/ 18/13 kAIC Ics @525V South Africa (IEC) 200 kAIC @240V (UL) 22 kAIC Icu @250 Vdc 85 kAIC Icu/ 40 kAIC Ics/ 187 kAIC Icm @480V Brazil (IEC) |
| Number of poles |
Two-pole
|