Vidensøgning
Download dokument () af 20
We make what matters work*

PVML-7-W-J-R3-UNV1

Eaton Crouse-Hinds series Champ Pro PVML LED fixture, Warm white, 175W HID equivalent, No guard, Glass lens, 7000 lumens, 129 lm/W, Die cast aluminum, Stanchion 25° angled, Type III, 1-1/2" trade size, 100-277 Vac, 127-250 Vdc, 57W

General specifications

Product Name
Eaton Crouse-Hinds series Champ Pro PVML LED light fixture
Catalog Number
PVML-7-W-J-R3-UNV1
UPC
662276957725
Product Length/Depth
15.07 in
Product Height
12.85 in
Product Width
11.62 in
Product Weight
22.5 lb

Certifications and compliances

Area classification
Ordinary/Non-Hazardous Locations
Standards type
NEC/CEC
IEC
NEMA Rating
4X
Ingress protection (IP) ratings
IP66

Product specifications

Lumens
7000
Lumens per watt
129
Color temperature
Warm white
Mounting Method
Stanchion 25° angled
Trade size
1-1/2"
Optical distribution
Type III
Guard type
No guard
Voltage rating
100-277 Vac, 127-250 Vdc
Frequency rating
50/60 Hz
Wattage
57W
Dimming
Dimmable driver
Power factor
> 0.90
Equivalent luminaire
175W HID
Material
Die cast aluminum
Lens material
Heat and impact resistant glass

Eksportér produktspecifikation