Download dokument () af 20
We make what matters work*

TPU100505

Eaton Crouse-Hinds series Redapt TP-U swivel adaptor, End 1: M25 Metric, End 2: M25 Metric, Male, Female, Non-insulated, Brass, Unplated, 90° angle, Swivel

Generelle specifikationer

Product Name
Eaton's Crouse-Hinds series Redapt TP-U swivel adaptor
Catalog Number
TPU100505
EAN
5056009947315
Product Length/Depth
38.1 mm
Product Height
93.1 mm
Product Width
50 mm
Product Weight
0.596 kg

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IEC
IECEx/ATEX
Type
Swivel
Material
Brass
End 1 Size
M25
End 1 Type
Metric
End 2 Size
M25
End 2 Type
Metric
Gender end 1
Male
Gender end 2
Female
Insulator
Non-insulated
Plating
Unplated
Shape
90° angle

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.