Download dokument () af 20
We make what matters work*

TPU110707

Eaton Crouse-Hinds series Redapt TP-U swivel adaptor, End 1: M40 Metric, End 2: M40 Metric, Male, Female, Non-insulated, Brass, Electroless nickel plating, 90° angle, Swivel

General specifications

Product Name
Eaton's Crouse-Hinds series Redapt TP-U swivel adaptor
Catalog Number
TPU110707
EAN
5056009965067
Product Length/Depth
50 mm
Product Height
109.1 mm
Product Width
65 mm
Product Weight
1.084 kg

Produktspecifikationer

Area classification
Hazardous/Classified Locations
Standards type
IECEx/ATEX
IEC
Ingress protection (IP) ratings
IP66
Type
Swivel
Material
Brass
End 1 Size
M40
End 1 Type
Metric
End 2 Size
M40
End 2 Type
Metric
Gender end 1
Male
Gender end 2
Female
Insulator
Non-insulated
Plating
Electroless nickel
Shape
90° angle

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.