Download dokument () af 20
We make what matters work*

UTL0164W4P19

Male square flange receptacle, 8 cavities, UTL0164W4P19

General specifications

Product Name
Eaton Souriau UTL series uL/IEC power and control supply
Catalog Number
UTL0164W4P19
Product Length/Depth
45 mm
Product Height
42 mm
Product Width
43 mm
Product Weight
61 g
Compliances
IEC 61984 (please contact us for more details)
UL 1977 (please contact us for more details)

Produktspecifikationer

Environmental conditions
Flammability rating UL94 V0
RoHS
REACH
Number of poles
8-pole
Environmental resistance
Resistant against mineral oil
UV resistant, no degradation after 5 years of exposure in natural environment
Resistant against oil
Resistant against acid bath
Resistant against gasoline
Resistant against basic bath
Connector accessory option
No backshell possibility
Connector type
Receptacle
Contact delivery
Not delivered
Contact gender
Pin (Male)
Contact type
Crimp
Coupling type
Push-Pull
Degree of protection
IP68
Insert material
Polyamide
Layout
4W4
Shell material
Plastic
Shell size
16
Mating cycles
1000
Operating temperature - max
105 °C
Operating temperature - min
-40 °C
Receptacle type
Square Flange Receptacle
Number Of Contacts
8
Number of cavity #16
8
Salt spray
1000 hour

Eksportér produktspecifikation