Download dokument () af 20

XL50F600A

Eaton Bussmann series high speed North American fuse, 500V, 600A, 200 kAIC, Non indicating, bolted tags, UL248-13, class aR

General specifications

Product Name
Eaton Bussmann series high speed north american fuse
Catalog Number
XL50F600A
EAN
5027590515061
UPC
051712569422
Product Length/Depth
111 mm
Product Height
39 mm
Product Width
39 mm
Product Weight
231.4 g
Compliances
RoHS Compliant
CE

Produktspecifikationer

Amperage Rating
600 A
Fuse indicator
Other
Insulated metal gripping lugs (IMGL)
No
Utilization category
aR (accompanied semiconductor protection)
Voltage type
AC
Construction size
Other
Voltage rating
500 V

Eksportér produktspecifikation

Bemærk: Hvis fil(er) mangler i .zip-download, understøttes filtypen ikke ved bulk download.