SmartWire-DT can be used to connect various components inside and outside the control panel in a time-saving and simple manner. This leads to significant time and costs savings in machine and system design. The SmartWire-DT solution also replaces error-prone point-to-point wiring and enables uniform communication with all system components.
In addition, SmartWire-DT serves as an intelligent wiring system and provides information from across the entire network. As a result, users receive detailed application data in real time that can be used for early diagnostics. SmartWire-DT users thus benefit from increased productivity, preventive maintenance and optimized system availability.
Combine SmartWire-DT with the following products:
XV100 HMI PLC
XV300 HMI PLC
RMQ Titan modular pilot devices
SL4/SL7 signal towers
DIL contactors
MSC motor starters combinations
PKE electronic motor protection circuit breaker
EMS2 electronic motor starter
DS7 soft starter
PowerXL DC1 compact variable frequency drives
Neljä on vertailutyökalun kohteiden enimmäismäärä.
Hakusi "" ei vastannut mitään dokumenttia tai tuotetta.
copiedToClipboard
Vertailutyökalun käyttämiseen tarvitaan vähintään kaksi kohdetta.
Sorry, we can't get that information right now.