Knowledge Search
Download document () of 20
Sounders & horns

FHF dSLB20 Explosion-proof Strobe Light

Eaton’s FHF dSLB 20 range is an explosion-proof beacon for warning or notifying purposes in potentially explosive areas. It's designed specifically to perform in applications for group II in zone 1, 2, 21, and 22.

The beacon housing is manufactured from aluminium and has the option of a surface varnish or powder-coating. Both options are finished with a borosilicate glass dome. A stainless protection cage is used to ensure a corrosion-free product for ultimate durability.

The dSLB 20 has a compact construction suitable for various applications and has a light intensity up to 15 joules. This unit is available in a high number of configurations to suit your specification.

Protection type
II 2 G Ex d e IIC T5, T6 Gb
II 2 D Ex tb IIIC T95°C, T80°C Db
Versatile
Multiple configuration options
Globally certified
Meets ATEX and IECEx standards

Design Features

  • Compact construction
  • Versatile application
  • Light intensity up to 15 joule
  • Ingress protection IP 66/67
  • Protection type: II 2 G Ex d e IIC T5, T6 Gb
    II 2 D Ex tb IIIC T95°C, T80°C Db

Standard Materials

  • Housing: aluminium, surface varnished or powder-coated
Specifications

Ordering Requirements dSLB20 - EN

dsfh024-en-fhf-dslb-20-led-beacon-config-options.png

Ordering Requirements dSLB20 - DE

dsfh024-de-fhf-dslb-20-led-beacon-config-options.png