Knowledge Search
Download document () of 20
Sounders & horns

FHF mHP11 and mHP12 explosion-proof Signalling Hooter

Eaton’s FHF mHP 11 and mHP 12 ranges are explosion-proof signalling hooters designed for use in potentially explosive areas of zones 1, 2, 21, and 22.

Their Ex-enclosures are manufactured in polycarbonate, to withstand the harshest conditions. The mHP 11 and mHP 12 are compact and durable devices with a volume approx. of 108 dB(A).

Our range consists of two sized hooters to help meet your application requirements. The mHP 11 is our slightly larger device with temperature range of DC model: -20 °C to +60 °C and AC model: -20 °C to +50 °C. The mPH 12 is smaller in size and weight with temperature range of -20 °C to +70 °C.

Size options
2 different size models
Globally certified
ATEX, IECEx and INMETRO standards
Reliable
Ingress protection IP 54 and protection class II

Design Features

  • Ingress protection IP 54
  • Protection class II
  • Protection type: II 2 G Ex e mb IIC T5 Gb and II 2 G Ex em b IIC T4 Gb
  • Volume: approx. 108 dB(A)
  • Cable gland M20 x 1.5

Standard Materials

  • Housing: polycarbonate
Specifications

Ordering Requirements MHP11 - EN

dsfh048-en-fhf-mhp11-ex-hooter-config-options.png

Ordering Requirements MHP11 - DE

dsfh048-de-fhf-mhp11-ex-hooter-config-options.png

Ordering Requirements MHP12 - EN

dsfh049-en-fhf-mhp-12-ex-hooer-config-options.png

Ordering Requirements MHP12 - DE

dsfh049-de-fhf-mhp-12-ex-hooer-config-options.png