Knowledge Search
Download document () of 20
Discontinued
Accessories

MEDC SM87JB Ex Junction boxes

Crouse-Hinds series MEDC SM87JB metallic junction box is suitable for use in potentially explosive atmospheres. Suitable for marine and both onshore and offshore environments in the oil, gas and petrochemical industries. Designed for Zone 1 and Zone 2 use. 

Available in stainless steel or marine grade alloy. Various terminals and entires can be accommodated.

Durable
Manufactured from stainless steel or marine grade alloy
Monitoring
Optional resistors or diodes
Initiation
Optional telephone or relay initiation available

Certifications and compliances

ATEX Ex d

  • Cert. no. Bas03ATEX0463.
  • Certified to: EN60079-0, EN60079-1, EN60079-31.
  • Ex II 2GD, Ex d IIC T4/5/6 Gb,
  • Ex tb IIIC T135/100/85°C Db, IP66/67

IECEx Ex d

  • Cert. no. IECEx BAS 13.0048
  • Certified to: IEC60079-0, IEC60079-1, IEC60079-31.
  • Ex d IIC T4/5/6 Gb, Ex tb IIIC T135/100/85°C Db, IP66/67

 

Design features

  • IP66 and 67
  • Optional telephone or relay initiate
  • Optional resistors or diodes

Standard materials

  • Stainless steel grade 316 ANC4B, marine grade alloy LM25
Specifications

Ordering Information

medc-sm87jb-numbering-system.jpg
Download Links
X
Download Close