Download document () of 20
Network I/O for IT environments

Eaton Environmental Monitoring Probe Gen 2

The optional Eaton Environmental Monitoring Probe (EMP) Gen 2 is a connectivity device that enables you to collect temperature and humidity readings in rack enclosures and monitor environmental data remotely using Eaton’s power-monitoring solutions or a standard web browser. Each EMP provides one temperature, one humidity and two dry-contact status data points. Compatible with UPSs and PDUs, the EMP Gen 2 features a translucent case and integrated LED to positively identify the status of each sensor at a glance while walking the aisles. 

Never lose a second of up time

Monitor for heat, humidity, water, smoke, or door opens.

Plan ahead in case of extended power failures

Create customizable shutdown and load shedding protocols.

Convenient web interface

Real-time, 24/7 enterprise monitoring with automatic email alarm notifications
Specifications

Highlight differences
Show only differences
Hide blank features

Technical specifications

TYPE
Environmental monitoring device
COMPATIBILITY
The EMPDT1H1C2 probe is only compatible with the Network-M2 card.
DIMENSIONS (L X W X H) 57.6 x 37.6 x 29.3 (mm)
WEIGHT 34 g
CATALOG NUMBER
EMPDT1H1C2
Download Links
X
Download Close