Download document () of 20
Access network power solutions

3G Access Power Solutions - APS3, APS6 and APS9 Series

Eaton Access Power Solutions offer compact, efficient, flexible and reliable secure DC power supply for you. These 19” rack mount systems are available with up to 3, 6 or 9 of the Eaton Access power rectifier modules and are ideal for small to medium power telecommunications and industrial applications.

High efficiency and power density

These 19” rack mount systems are available with up to 3, 6 or 9 of the Eaton power rectifier modules with output up to 18kW (48V). For superior operating efficiency to further reduce operating costs, Eaton APS3, APS6 and APS9 Series are also compatible with Eaton Energy Saver (ES) Access power rectifiers which provides operating efficiency in excess of 96 %. The systems are also compatible with Eaton’s solar converter, ASC48-ES.

Reliable system

Priority and non-priority options for DC distribution, pre-configured software and fast on-line expansion of rectifiers (hot swap) ensure that APS3, APS6 and APS9 series provide secure power for your premises equipment, roadside terminals, data networks and IP routers. The SC300 series of system controller offers highly advanced control and monitoring features including Smart Alarms – a configurable logic for automated site energy control
Specifications

Technical Specifications

Input  
AC Supply 100 – 240 V, 50 – 60Hz (nominal)
175 – 275 V full power output up to 50°C [122°F]
90 – 175 V reduced power output
Power Factor >0.99 (50 –100 % Output Current)
Efficiency HDR48-ES: ~97% peak
APR48-ES: >96% peak
APR48-3G: 92% (50–100% Output Current)
Output  
DC Output Voltage Range 43-57.5 V 
DC Output power (maximum) APS3-800        48V: 9.00 kW, 187A
APS6-800        48V: 18.00 kW, 375A
APS9-800        48V: 27.00 kW, 562A
System  
System Controller SC300
DC Distribution Module APS3-800: 12-way circuit breakers (2 x battery, 10 x load)
APS6-800: 20-way circuit breakers (4 x battery, 16 x load)
APS9-800: 19-way circuit breakers (5 x battery, 14 x load)
Communication Features USB direct
100BaseT Ethernet, TCP/IP, SNMP, Modbus-TCP, Modbus-RTU and on board web server RS232 to external PSTN or 3G/4G modem (modem not included)
Rectifier Blank Panels For unused rectifier positions
Environmental  
Operating Temperature Range -40°C to +70°C [-40°F to +158°F]
Output current is derated above 50°C [122°F] and below -10°C [14°F]
Mechanical  
Dimensions H,W,D APS3-800: 3U, 19” mounting, 315 mm [12.4”]*
APS6-800: 6U, 19” mounting, 335 mm [13.2”]*
APS9-800: 6U, 19” mounting, 335 mm [13.2”]*
Certifications  
All products comply with International Standards.
Download Links
X
Download Close