Download document () of 20
Edge devices and IoT gateways

NubisNet IoT gateways

NubisNet® IoT gateways are a central component of Eaton’s IoT offering. Once the machine or plant data has been collected via intelligent components, such as the electronic motor protection switch PKE, the IoT gateway takes over the fast and secure transfer of the data to the cloud. Depending on local requirements, users can choose between a LAN, WLAN and LTE version of the gateway. The IoT gateways offer edge PLC functionality and secure data transfer.

Eaton's NubisNet IoT gateways are suitable for industrial applications and can be used in combination with our Brightlayer Industrial software products for remote monitoring and smart alarming. An ideal combination to digitize machines, plants and processes. The Gateways can also be connected to any 3rd party Cloud supporting MQTT.

Safe:
Secure data transfer to the cloud
Flexible:
LAN, WLAN and LTE gateways available
Future-proof:
Modular deployment thanks to standard interfaces

Core features

  • Cyber secure transfer of data to the cloud via standard protocols (MQTT)
  • Easy and fast installation and commissioning that can be done by the user himself
  • Remote maintenance with Open VPN Client
  • Buffering of data in case of network outage
  • Provision of geographical position data (LTE only)
  • Different gateway types for global markets and a wide variety of applications
Eaton NubisNet IoT Gateway LAN right side

LAN gateway

A cost-optimized gateway for fixed installation in systems with Ethernet connection.

Field bus connectivity: 

  • Modbus RTU (serial)
  • Modbus TCP (Ethernet)
  • OPC-UA Client

On board interfaces:

  • OpenVPN Client

 

Eaton NubisNet IoT Gateway WLAN right side

WLAN gateway

The suitable gateway for systems with large extensions without existing IT cabling.

Field bus connectivity: 

  • Modbus RTU (serial)
  • Modbus TCP (Ethernet)
  • OPC-UA Client

On board interfaces:

  • OpenVPN Client

 

Eaton NubisNet IoT Gateway LTE right side

LTE gateway

The gateway for mobile applications or for installations without using the local IT network.

Field bus connectivity: 

  • Modbus RTU (serial)
  • Modbus TCP (Ethernet)
  • OPC-UA Client

On board interfaces:

  • OpenVPN Client

 

Antennas for IoT gateways

For the WLAN and LTE gateways there are several different antennas available that can be selected depending on where the gateway is installed. The WLAN rod antenna is mounted directly on the gateway. It has an RP-SMA connector and can be tilted up to 90 degrees. The LTE rod antenna is connected via a male SMA connector and can also be tilted. In addition, it is possible to order a magnetic antenna and a wall-mounted antenna for the LTE gateway, both with a degree of protection IP67. The LTE antenna for wall mounting is suitable for both indoor and outdoor use and is connected via a 5-metre cable. The second alternative to the LTE rod antenna has a magnetic base so that it can be mounted on any metal housing.

Cybersecurity

The topic of protecting industrial components from cyberattacks is not only relevant in regards to IoT gateways. In the white paper "Cybersecurity consideration for intelligent electrical systems" the different steps users must take to protect components from cyberattacks are described as well as how Eaton develops "secure" products.
Specifications
Highlight differences
Show only differences
Hide blank features
Download Links
X
Download Close

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700, Option 3 then Option 1