Knowledge Search
Download document () of 20
Panelboards

AGP17 ATEX and IECEx Explosion-protected Distribution Boards and Control Assembly

Crouse-Hinds series AGP17 ATEX and IECEx explosion-protected distribution boards and control assembly  are designed for MCB distribution of lighting circuits, heating circuits, socket distribution and control circuits in Zone 1, 2, 21 and 22 hazardous areas.

The AGP17 is ideal for areas where moisture or corrosion may be a problem, such as offshore oil platforms, pharmaceutical and chemical plants, oil refineries, food processing facilities and other industrial locations.

AGP17 panelboards and control assembly are available with enclosures manufactured from glass reinforced polyester (GRP) or stainless steel (304/316L).

Certifications and compliances

  • SEV 21 ATEX 0559X ; IECEx NEP 18.0001X 

Marking accd. to 2014/34/EU

  • II 2 G Ex db eb ia/ib mb [ia/ib] IIC T4~T6 Gb 
  • II 2 D Ex tb IIIC T80°C Db IP66

Marking accd. to IECEx

  • Ex db eb ia/ib mb [ia/ib] IIC T4~T6 Gb
  • Ex tb IIIC T80°C Db IP66

Degree of protection accd. to IEC 60079: 

  • IP66

Permissible ambient temperature:

  • –20 °C up to +40 °C
  • –40 °C up to +55 °C (option)

Design features

  • ATEX, IECEx
  • Ex de type explosionproof protection
  • Modular enclosure and internal components
  • Up to 250A rated encapsulated MCCB is available for main breaker
  • Wide range of encapsulated components including MCB, RCD,RCBO, contactor, overload relay, etc.
  • Test function available for RCD / RCBO

Standard materials and finishes

  • Enclosure material: 316L Stainless Steel or GRP (glass fiber reinforced plastic)
  • GRP Enclosure finish:  Natural, black color
  • Stainless Steel Enclosure finish:  Electro-polish (standard), mechanical brush (optional), painting or powder coating are  also optional
  • Material thickness: 1.5mm (standard), 2mm (optional)
Specifications

Ordering information

For ordering information, please use the link below to visit the resources page for this product family and look under the “Brochures" heading.