Knowledge Search
Download document () of 20
Control stations

CEAG GHG44 Ex-e Custom-built Explosion-protected Control Stations

Eaton's Crouse-Hinds series CEAG GHG44 custom-built explosion-protected control stations are suitable for use in the most adverse Zone 1 and 21 hazardous areas.  GHG44 control stations are fully configurable and engineered to order, allowing for unlimited combinations of control elements and meters.  

Available in impact-resistant fiberglass-reinforced polyester or 316L stainless steel in four enclosure sizes.

Certifications and compliances

  • Marking accd. to 2014/34/EU: Ex II 2 G Ex de ia/ib m [ia/ib] IIC T6*; Ex II 2 D Ex tD A21 IP66/IP65 T80°C
  • EC-Type Examination Certificate: PTB 99 ATEX 1044*
  • IECEx Certificate of Conformity: IECEx BKI 07.0023*
  • Marking accd. to IECEx: Ex de ia/ib m [ia/ib] IIC T4 .. T6*; Ex tD A21 IP66 T80°C
  • Permissible ambient temperature: -20°C up to +40°C*; -55°C up to +55°C (optional)
  • Protection class: I
  • Degree of protection accd. to EN 60529: IP66 (standard)
*Data for configured product.

Design features

  • Highly configurable and engineered to order
  • Available in fiberglass-reinforced polyester or 316L stainless steel enclosures
  • Four enclosure sizes available
  • Space saving flip rack allows the terminals to be accessible below the control elements
  • Wall mounting lugs
  • Plastic, nickel-plated brass and stainless steel cable entries available, as well as brass or plastic replaceable flanges
  • External earthing can be included
  • Free mounting areas can be provided for retrofitting certified CEAG components; these are then factory sealed with blanking elements

Standard materials

  • Enclosure – fiberglass-reinforced polyester or 316L stainless steel
Specifications

Ordering information

Catalog number Product description
GHG44334 Individual configuration with enclosures type 443 34
GHG44423 Individual configuration with enclosures type 444 23
GHG44433 Individual configuration with enclosures type 444 33
GHG44723 Individual configuration with enclosures type 447 23
GHG44733 Individual configuration with enclosures type 447 33
GHG44823 Individual configuration with enclosures type 448 23
GHG44833 Individual configuration with enclosures type 448 33
GHG44923 Individual configuration with enclosures type 449 23
GHG44933 Individual configuration with enclosures type 449 33
GHG236060020 Control switch GHG 23 enclosure mounting
GHG236062020 Control switch GHG 23 enclosure mounting
GHG236065010 Control switch GHG 23 enclosure mounting
GHG296060020 Control switch GHG 29 enclosure mounting
GHG296062020 Control switch GHG 29 enclosure mounting
GHG296065010 Control switch GHG 29 enclosure mounting