Download document () of 20
Power conversion

28Vin triple-output DC/DC converters

Eaton's 28Vin, triple-output power solutions provide 2V to 28V outputs and feature six-sided EMI/RFI shielding. Aerospace and military DC/DC converters include the products previously supplied by Martek Power, Abbott Electronics and Sure Power. 

Core features

  • MIL-STD-704 and MIL-STD-810 compliances
  • MIL-STD-461 conformance with companion input filters
  • MIL-STD-883 compliant, 100% environmental screening, military-version option
weapons_power_supply.jpg

45 watts - 2v to 15v outputs

3.0" X 3.0", NB45T DC/DC converters are available with the outputs listed below. The combined power from all three outputs cannot exceed 45 watts.

  • 2V, 3.3V, and 5V @ 3A
  • 5.2V @ 2.9A
  • 12V @ 1.25A
  • 15V @ 1.0A
50 watts - 5v to 15v outputs

2.0" X 3.0", NB50T DC/DC converters are available with one main output and one pair of +/- auxiliary outputs. The combined power from all three outputs cannot exceed 45 watts.

Main Output

  • 5.0V @ 5A

Auxiliary output +/- pairs

  • +/-12V @ 1.04A
  • +/-15V @ 0.83A
mil_std_704_converter.jpg
avionics_power_supply_3.jpg

75 watts - 3.3v to 15v outputs

2.0" X 2.8", CB75T DC/DC converters are available with one main output and one pair of +/- auxiliary outputs. The combined power from all three outputs cannot exceed 75 watts.

Main Outputs

  • 3.3V @ 7.5A
  • 5.0V @ 7.5A

Auxiliary output +/- pairs

  • +/-12V @ 1.6A
  • +/-15V @ 1.25A

80 watts - 2v to 28v outputs

3.0" X 3.5", NB80T DC/DC converters provide one main output and two auxiliary outputs

Main outputs (select one)

  • 2V, 3.3V, and 5V @ 10A
  • 5.2V @ 9.6A
  • 12V @4.2A
  • 15V @ 3.3A
  • 24V @ 2.1A
  • 28V @ 1.8A

Auxiliary outputs (select two)

  • 2V, 3.3V, and 5V @ 3.0A
  • 5.2V @ 2.9A
  • 12V @ 1.25A
  • 15V @ 1.0A

.

dcdc_input_filter.jpg
military_communications_power.jpg

150 watts - 2v to 28v outputs

2.3" X 2.9", NB150T DC/DC are available with the outputs listed below. The combined power from all three outputs cannot exceed 150 watts.

  • 2V, 3.3V, and 5V @ 10A
  • 5.2V @ 9.6A
  • 12V @ 4.2A
  • 15V @ 3.3A
  • 24V @ 2.1A
  • 28V @ 1.8A

225 watts - 2v to 28v outputs

2.4" X 4.6", CB225T DC/DC converters are available with the outputs listed below. The combined power from all three outputs cannot exceed 225 watts.

  • 2V, 3.3V, and 5V @ 15A
  • 5.2V @ 14.5A
  • 12V @ 6.3A
  • 15V @ 5.0A
  • 24V @ 3.2A
  • 28V @ 2.7A
taccom_dc_dc_converter.jpg
eaton-emi-dc-dc-filter.jpg

Emi filters and accessories

Eaton's EMI filters and accessories provide AC rectification, transient suppression, EMI filtering, and output-ripple attenuation for harsh environment, commercial and military power-conversion applications. Compliances to military standards include:

  • MIL-STD-704A and MIL-STD-1275A
  • MIL-STD-461C, Part 2, Class A1b
  • MIL-STD-461D CE101 and CE102
  • MIL-STD-810E and MIL-S-901C
Global facilities provide local support

Eaton offers customers three power-conversion-solution manufacturing facilities to meet a broad range of logistics and cost requirements. Customers also have the option to utilize multiple facilities to support fast-turn prototypes and pre-production runs and accelerated production ramps. 

  • Torrance, CA, USA: ISO9001:2008,  AS9100C, CSA Category Program for Certification and CSA Supervised Manufacturer Testing Program.
  • Tijuana, Baja California, Mexico: ISO14001:2004, ISO/TS16949:2009, ISO9001:2008
  • Shenzen, China: ISO14001:2004, ISO9001:2008, ISO13485:2003, BABT

These global facilities can also provide localized support including customer service, project management, applications and sustaining engineering services and quality reporting. 

power_supply_manufacturing.jpg
Download Links
X
Download Close