Download document () of 20
Security & intruder alarm systems

Shock sensor for intruder systems

Often the first line of detection, the compact wireless shock detector uses innovative, configurable sensing technology.

It is ideal for door and window installations, it's available in white, brown or grey housing helping it to blend into a variety of environments.’ Uniquely, it can also be used to detect movement of the device it is connected to.

Third party certified
EN50131 & INCERT
Colour Options
White & Brown
Wireless Frequency
868.6625 MHz

Internationally recognised

Being third party certified to EN50131 Grade 2 and INCERT confirms that our security solutions are recognised internationally.

Flexible and simple installation

The 738 ensures a flexible installation with adjustable detection coverage. In addition, the 3V CR2 batteries used are easy to find in local supermarkets making installation as simple as possible.
Specifications

Product Codes

738rEUR-00 Radio shock detector in white
738rEUR-04 Radio shock detector in brown

Technical Specifications

Detection Coverage: Adjustable shock detection   
Batteries:  3V CR2   
Wireless Frequency:   868.6625 MHz   
Download Links
X
Download Close

Looking for a manual?

Professional alarm installers can download engineering and installation guides for intruder system shock sensors by signing into our MyScantronic installer hub.

Need product support?

Support from Eaton

Need product support?

9am - 5pm, Monday to Friday.

Phone: 01753 608700 option 3, then option 5