Knowledge Search
Download document () of 20
Surge protection

MTL WWIP-N range for 2 wire field-mounted instruments

The Crouse-Hinds series MTL WWIP-N range of surge protection devices uniquely provide a level of protection for 2 wire field-mounted instruments that is far in excess of the optional transient protection facilities available from the transmitter manufacturers - without involving any additional wiring, conduit modifications or other expensive extras.

The WWIP-N range consists of high-power, solid-state electronics and a gas-filled discharge tube (GDT) capable of diverting 10kA impulses. Specially designed for the water/wastewater industry with the whole unit encased in a corrosion resistant ANSI 316 stainless steel housing. The units are threaded for the common conduit entries used on field instruments. The WWIP-N is available for 1/2” NPT threaded entries.

Durability
Corrosion resistant stainless steel design
Installation ease
Screws into spare conduit entry
Performance
Parallel connection avoids resistance in loop

Certifications and compliances

  • Degree of protection: IP66
  • Operation Temperature Range:  -40ºC to +85ºC

Design features

  • Corrosion resistant water/wastewater field instrument protection
  • Protects 2 wire instruments
  • Easy and direct mounting — screws into spare conduit entry
  • Parallel connection avoids introduction of any resistance into loop
  • High Performance low cost protection
  • 10 year product warranty

Standard materials

  • Casing - ANSI 316 stainless steel hexagonal barstock, male and female thread
Specifications

Ordering information

For ordering information, please use the link below to visit the resources section for this product family and look under "Catalogs".
Download Links
X
Download Close