Download document () of 20

The Easy500 control relay has now been discontinued, with easy700 and easy800 also now being phased out. 

However, please be assured there is a backward compatible, upgraded replacement readily available in the form of our newest range of smart control relays, easyE4. So, not only will this ensure a smooth transition from old to new, but you'll be able to take advantage of the latest and greatest features our new range offers. 

Please use the cross reference comparison tables below to select which easyE4 programmable relay is a suitable replacement for older easy relays.

The easyE4 enables not only the simple transfer and conversion of existing projects into the new easySoft 7 software, but also the capability of out reaching previous applications realised with the predecessor products.

Cat. No. Short text   Cat. No. Short text
274101 EASY512-AB-RC  ⇢  197211 EASY-E4-UC-12RC1
274102 EASY512-AB-RCX  ⇢  197212 EASY-E4-UC-12RCX1
274103 EASY512-AC-R  ⇢  197215 EASY-E4-AC-12RC1
274104 EASY512-AC-RC  ⇢  197215 EASY-E4-AC-12RC1
274105 EASY512-AC-RCX  ⇢  197216 EASY-E4-AC-12RCX1
274106 EASY512-DA-RC  ⇢  197211 EASY-E4-UC-12RC1
274107 EASY512-DA-RCX  ⇢  197212 EASY-E4-UC-12RCX1
274108 EASY512-DC-R  ⇢  197211 EASY-E4-UC-12RC1
274109 EASY512-DC-RC  ⇢  197211 EASY-E4-UC-12RC1
274110 EASY512-DC-RCX  ⇢  197212 EASY-E4-UC-12RCX1
274111 EASY512-DC-TC  ⇢  197213 EASY-E4-DC-12TC1
274112 EASY512-DC-TCX  ⇢  197214 EASY-E4-DC-12TCX1
spacer
Cat. No. Short text   Cat. No. Short text   Cat. No. Short text
274113 EASY719-AB-RC  ⇢  197211 EASY-E4-UC-12RC1 & 197217 EASY-E4-UC-8RE1
274114 EASY719-AB-RCX  ⇢  197212 EASY-E4-UC-12RCX1 & 197217 EASY-E4-UC-8RE1
274115 EASY719-AC-RC  ⇢  197215 EASY-E4-AC-12RC1 & 197221 EASY-E4-AC-8RE1
274116 EASY719-AC-RCX  ⇢  197216 EASY-E4-AC-12RCX1 & 197221 EASY-E4-AC-8RE1
274117 EASY719-DA-RC  ⇢  197211 EASY-E4-UC-12RC1 & 197217 EASY-E4-UC-8RE1
274118 EASY719-DA-RCX  ⇢  197212 EASY-E4-UC-12RCX1 & 197217 EASY-E4-UC-8RE1
274119 EASY719-DC-RC  ⇢  197211 EASY-E4-UC-12RC1 & 197217 EASY-E4-UC-8RE1
274120 EASY719-DC-RCX  ⇢  197212 EASY-E4-UC-12RCX1 & 197217 EASY-E4-UC-8RE1
274121 EASY721-DC-TC  ⇢  197213 EASY-E4-DC-12TC1 & 197219 EASY-E4-DC-8TE1
274122 EASY721-DC-TCX  ⇢  197214 EASY-E4-DC-12TCX1 & 197219 EASY-E4-DC-8TE1
spacer
Cat. No. Short text   Cat. No. Short text   Cat. No. Expansion 1   Cat. No. Expansion 2
256267 EASY819-AC-RC  ⇢  197215 EASY-E4-AC-12RC1 & 197221 EASY-E4-AC-8RE1      
256268 EASY819-AC-RCX  ⇢  197216 EASY-E4-AC-12RCX1 & 197221 EASY-E4-AC-8RE1      
256269 EASY819-DC-RC  ⇢  197211 EASY-E4-UC-12RC1 & 197217 EASY-E4-UC-8RE1      
256270 EASY819-DC-RCX  ⇢  197212 EASY-E4-UC-12RCX1 & 197217 EASY-E4-UC-8RE1      
256271 EASY820-DC-RC  ⇢  197211 EASY-E4-UC-12RC1 & 197217 EASY-E4-UC-8RE1 Or 197223 EASY-E4-DC-6AE1
256272 EASY820-DC-RCX  ⇢  197212 EASY-E4-UC-12RCX1 & 197217 EASY-E4-UC-8RE1 Or 197223 EASY-E4-DC-6AE1
256273 EASY821-DC-TC  ⇢  197213 EASY-E4-DC-12TC1 & 197219 EASY-E4-DC-8TE1      
256274 EASY821-DC-TCX  ⇢  197214 EASY-E4-DC-12TCX1 & 197219 EASY-E4-DC-8TE1      
256275 EASY822-DC-TC  ⇢  197213 EASY-E4-DC-12TC1 & 197219 EASY-E4-DC-8TE1 Or 197223 EASY-E4-DC-6AE1
256276 EASY822-DC-TCX  ⇢  197214 EASY-E4-DC-12TCX1 & 197219 EASY-E4-DC-8TE1 Or 197223 EASY-E4-DC-6AE1
spacer
Cat. No. Short text   Cat. No. Expansion 1   Cat. No. Expansion 2
212314 EASY618-AC-RE  ⇢  197222 EASY-E4-AC-16RE1 Or 197221 EASY-E4-AC-8RE1
232112 EASY618-DC-RE  ⇢  197218 EASY-E4-UC-16RE1 Or 197217 EASY-E4-UC-8RE1
212313 EASY620-DC-TE  ⇢  197220 EASY-E4-DC-16TE1 Or 197219 EASY-E4-DC-8TE1
114295 EASY406-DC-ME  ⇢  197223 EASY-E4-DC-6AE1      
116567 EASY411-DC-ME  ⇢  197223 EASY-E4-DC-6AE1 Or 197224 EASY-E4-DC-4PE1
spacer

Further information: