Download document () of 20

046378
Model code: GA-RS-I23

Eaton xEnergy Safety Ci LV systems LV switchgear. Component cover, busbar mounting fuse base, in CI23

General specifications

Product Name
Eaton xEnergy Safety Ci fuse enclosure accessory
Catalog Number
046378
Model Code
GA-RS-I23
EAN
4015080463788
Product Length/Depth
20 mm
Product Height
250 mm
Product Width
188 mm
Product Weight
0.13 kg
Compliances
RoHS conform

Product specifications

Used with
CI23…
RS…3-50 busbar mounting fuse base
Prepared enclosure
Modular busbar system
xEnergy Safety Ci
Special features
Always also order fixing kit AH-GA
Type
  • Modular busbar system
  • Prepared enclosure
  • xEnergy Safety Ci
Accessory/spare part type
Protective shroud
Color
Gray
Unit type
Modular system
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm
Material
Plastic
Model
Other
Functions
Prepared enclosure

Export product specification