Download document () of 20
Discontinued

100529
Model code: E71-SDP-CA

Eaton Moeller® series E71 Proximity switch, optical, long range 35cm, 4L, 10-30VDC, PNP, cable

General specifications

Product Name
Eaton Moeller® series E71 Proximity switch
Catalog Number
100529
Model Code
E71-SDP-CA
EAN
4015081643356
Product Length/Depth
471.83 mm
Product Height
18.03 mm
Product Width
15.24 mm
Product Weight
0.24 kg
Certifications
IEC/EN 60947-5-2
UL 508
CE
CSA File No.: UL report applies to both US and Canada
CSA-C22.2 No. 14
UL
Certified by UL for use in Canada
UL Category Control No.: NRKH, NRKH7
UL File No.: E166051

Product specifications

Type
Optical sensors
Features
Straight beam
Electric connection type
Cable
Enclosure material
Plastic
Enclosure type
Cuboid
Operating mode
Switching principle: Adjustable bright/dark switching
Explosion safety category for dust
None
Explosion safety category for gas
None
Functions
Reflected-light beam
Protection against polarity reversal
Short-circuit protection
Voltage type
DC
Wire size
0
Connection type
4-wire
2 m connection cable
Cable sheath material
Other
Light type
Infrared light
Degree of protection
NEMA 4
IP66
Interface type
Other
LED indicator
Status indication of Switching state: Yellow LED
Status indication of Operating voltage: Green LED
Switch function type
Other
Load current
Max. 100 mA (Ie)
Laser protection class
None
Operation agent-safety class
Safety class 2
Shock resistance
30 g, Mechanical, Shock duration 11 ms
Optical surface material
Plastic
Output current (mA) - max
100 mA
Output current at protected output - max
0 mA
Rated control supply voltage (Us) at AC, 50 Hz - max
0 V
Rated control supply voltage (Us) at AC, 50 Hz - min
0 V
Rated control supply voltage (Us) at AC, 60 Hz - max
0 V
Rated control supply voltage (Us) at AC, 60 Hz - min
0 V
Rated control supply voltage (Us) at DC - max
30 V
Rated control supply voltage (Us) at DC - min
10 V
Rated switching distance (Sn)
350 mm
Reflector distance - min
0 mm
Sensor height
0 mm
Sensor length
20 mm
Switching distance - max
350 mm
Switching voltage of OSSD at state high
30 V
Transmission range of the safety field
0 m
Voltage rating - max
30 V
Safety type (IEC 61496-1)
1
Switching frequency
500 Hz
Sensing mode
Light-/dark switching
Switching output type
PNP
Sensor material
Insulated material
Vibration resistance
According to IEC/EN 60068-2-6
10 - 55 Hz, Amplitude 0.5 mm
Wavelength of the sensor
880 nm
Width sensor
12 mm
Product category
E71 NanoView Series
Response time
1 ms
Ambient operating temperature - max
55 °C
Ambient operating temperature - min
-25 °C
Ambient storage temperature - max
70 °C
Ambient storage temperature - min
-25 °C
Diameter sensor
0 mm
Light dot size
0 mm²
Number of contact energized outputs with signalling function
0
Number of outputs (protected contact energized)
0
Number of outputs (protected semiconductor)
0
Number of outputs (semiconductor with signaling function)
1
Operating distance - max
350 mm
Operating distance - min
0 mm
Operating temperature - max
55 °C
Operating temperature - min
-25 °C
Adjustment type
Manual adjustment

Export product specification

Need product support?

Support from Eaton

Need urgent product technical support?

Phone: +44 (0) 1753 608 700, Option 3 then Option 1