Download document () of 20

101542
Model code: IZMX-SH163

Eaton Moeller series IZMX/INX - ACB. Shutter for withdrawable unit IZMX163

General specifications

Product Name
Eaton Moeller series IZMX/INX shutter
Catalog Number
101542
Model Code
IZMX-SH163
EAN
4015081014347
Product Length/Depth
300 mm
Product Height
50 mm
Product Width
250 mm
Product Weight
0.5 kg
Compliances
RoHS conform
Certifications
CE

Delivery program

Type
Accessory
Accessory/spare part type
Withdrawable units
Number of poles
Three-pole
Nominal current
1600 A

Technical data - electrical

Electrical connection type of main circuit
Other

Design verification as per IEC/EN 61439 - technical data

Ambient operating temperature - min
-25 °C
Ambient operating temperature - max
70 °C

Additional information

Features
Version as built-in device
Special features
  • For withdrawable unit
  • When the breaker is withdrawn from its connected position, the shutters automatically cover the cassette’s live main terminals.
Used with
IZMX-CAS163…
Three-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.