Reset
Eaton Moeller series NZM - Molded Case Circuit Breaker. Circuit-breaker, 3p, 50A, box terminals, B2-S50-BT-CNA
| Product Name | 
                                                Eaton Moeller series NZM molded case circuit breaker magnetic
                                             | 
| Catalog Number | 
                                                107660
                                             | 
| Model Code | 
                                                NZMB2-S50-BT-CNA
                                             | 
| EAN | 
                                                4015081073269
                                             | 
| Product Length/Depth | 
                                                149 mm
                                             | 
| Product Height | 
                                                195 mm
                                             | 
| Product Width | 
                                                105 mm
                                             | 
| Product Weight | 
                                                2.345 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Certifications | 
                                                IEC 60947-2  IEC/EN 60947 Specially designed for North America CSA (Class No. 1432-01) UL 489 UL (Category Control Number DKPU2) UL listed UL/CSA CSA (File No. 22086) CSA certified CE marking IEC CSA-C22.2 No. 5-09 UL (File No. E31593) | 
| Amperage Rating | 
                                                50 A
                                             | 
| Voltage rating | 
                                                440 V - 440 V
                                             | 
| 10.10 Temperature rise | 
                                                The panel builder is responsible for the temperature rise calculation. Eaton will provide heat dissipation data for the devices.
                                             | 
| 10.11 Short-circuit rating | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.12 Electromagnetic compatibility | 
                                                Is the panel builder's responsibility. The specifications for the switchgear must be observed.
                                             | 
| 10.13 Mechanical function | 
                                                The device meets the requirements, provided the information in the instruction leaflet (IL) is observed.
                                             | 
| 10.2.2 Corrosion resistance | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.1 Verification of thermal stability of enclosures | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.2 Verification of resistance of insulating materials to normal heat | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.3.3 Resist. of insul. mat. to abnormal heat/fire by internal elect. effects | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.4 Resistance to ultra-violet (UV) radiation | 
                                                Meets the product standard's requirements.
                                             | 
| 10.2.5 Lifting | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.6 Mechanical impact | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.2.7 Inscriptions | 
                                                Meets the product standard's requirements.
                                             | 
| 10.3 Degree of protection of assemblies | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.4 Clearances and creepage distances | 
                                                Meets the product standard's requirements.
                                             | 
| 10.5 Protection against electric shock | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.6 Incorporation of switching devices and components | 
                                                Does not apply, since the entire switchgear needs to be evaluated.
                                             | 
| 10.7 Internal electrical circuits and connections | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.8 Connections for external conductors | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.2 Power-frequency electric strength | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.3 Impulse withstand voltage | 
                                                Is the panel builder's responsibility.
                                             | 
| 10.9.4 Testing of enclosures made of insulating material | 
                                                Is the panel builder's responsibility.
                                             | 
| Pollution degree | 
                                                3
                                             | 
| Lifespan, mechanical | 
                                                20000 operations
                                             | 
| Utilization category | 
                                                A (IEC/EN 60947-2)
                                             | 
| Mounting Method | 
                                                DIN rail (top hat rail) mounting optional  Built-in device fixed built-in technique Fixed | 
| Climatic proofing | 
                                                Damp heat, constant, to IEC 60068-2-78  Damp heat, cyclic, to IEC 60068-2-30 | 
| Equipment heat dissipation, current-dependent | 
                                                2.38 W
                                             | 
| Isolation | 
                                                500 V AC (between auxiliary contacts and main contacts)  300 V AC (between the auxiliary contacts) | 
| Degree of protection | 
                                                IP20 (basic degree of protection, in the operating controls area)  IP20 | 
| Direction of incoming supply | 
                                                As required
                                             | 
| Electrical connection type of main circuit | 
                                                Frame clamp
                                             | 
| Overvoltage category | 
                                                III
                                             | 
| Rated operational current | 
                                                300 A (415 V AC-1, making and breaking capacity)  50 A (660-690 V AC-3, making and breaking capacity) 300 A (380/400 V AC-1, making and breaking capacity) | 
| Degree of protection (IP), front side | 
                                                IP66 (with door coupling rotary handle)  IP40 (with insulating surround) | 
| Degree of protection (terminations) | 
                                                IP00 (terminations, phase isolator and strip terminal)  IP10 (tunnel terminal) | 
| Number of poles | 
                                                Three-pole
                                             | 
| Terminal capacity (copper strip) | 
                                                Min. 2 segements of 16 mm x 0.8 mm at rear-side connection (punched)  Max. 10 segments of 16 mm x 0.8 mm at box terminal Min. 2 segments of 9 mm x 0.8 mm at box terminal Max. 10 segments of 16 mm x 0.8 mm at rear-side connection (punched) | 
| Lifespan, electrical | 
                                                6500 operations at 415 V AC-3  7500 operations at 400 V AC-1 | 
| Functions | 
                                                Short-circuit protection
                                             | 
| Type | 
                                                Circuit breaker
                                             | 
| Special features | 
 | 
| Application | 
 | 
| Shock resistance | 
                                                20 g (half-sinusoidal shock 20 ms)
                                             | 
| Release system | 
                                                Thermomagnetic release
                                             | 
| Short-circuit total breaktime | 
                                                < 10 ms
                                             | 
| Terminal capacity (control cable) | 
                                                14 mm² - 18 mm² (1x)  16 mm² - 18 mm² (2x) | 
| Terminal capacity (copper busbar) | 
                                                M8 at rear-side screw connection  Max. 20 mm x 5 mm direct at switch rear-side connection Min. 16 mm x 5 mm direct at switch rear-side connection | 
| Terminal capacity (copper solid conductor/cable) | 
                                                6 mm² - 11 mm² (1x) direct at switch rear-side connection  6 mm² - 12 mm² (1x) at box terminal 16 mm² (1x) at tunnel terminal | 
| Terminal capacity (copper stranded conductor/cable) | 
                                                4 mm² - 3/0 mm² (1x) direct at switch rear-side connection  4 mm² - 350 mm² (1x) at tunnel terminal 4 mm² - 350 mm² (1x) at box terminal | 
Support from Eaton
Need product support?
Phone: +44 (0) 1753 608 700 - option 3, then option 1