Download document () of 20

107694
Model code: XLST2J8B

Eaton xEnergy Light LV systems LV switchgear. Bottom/Top coverstrip 110mm long, blind, IP20, for 800mm Sectionwidth, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
107694
Model Code
XLST2J8B
EAN
4015081073597
Product Length/Depth
110 mm
Product Height
20 mm
Product Width
700 mm
Product Weight
1.09 kg
Compliances
RoHS conform

Product specifications

Used with
Control centres XVTL
Accessory
Special features
Bottom plates as blanking covers\nadjustable from 60 - 75 mm\nCable bushings <=; ∅ 50 mm possible when using 2 XSPBA…\n∅ 50 - 80 mm cable bushings possible when using an XSPBA… in conjunction with XVTL-BP/JL\nIncluding screws
Type
Accessory\nControl centres XVTL
Accessory/spare part type
Bottom plate
Surface finishing
RAL 7035, light gray
Color
Gray
Unit type
Accessories
Cableway capacity - max
50 mm
Load capacity - max
0 kg
RAL-number
7035
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
800 mm
Suitable for length/depth
110 mm
Suitable for width
800 mm
Material
Metal
Housing material
Sheet steel 1.5 mm
Model
Floor plate
Functions
For downward separation and for cable entries

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.