Download document () of 20

111421
Model code: BP-MSL-7-PSN

Eaton xEnergy Basic LV systems Low voltage switchgear. Vertical/Middle add-on connection Element MSW H=760mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
111421
Model Code
BP-MSL-7-PSN
EAN
4015081109821
Product Length/Depth
700 mm
Product Height
50 mm
Product Width
75 mm
Product Weight
1.2 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment
Model
Mounting kit
Application
Mounting side wall
Color
Light gray (RAL 7035)
Gray

Technical data - mechanical

Surface finishing
With powder coating
Mounting method
Surface mounting
Mounting position
Vertical
Material
Metal
Load capacity - max
0 kg
Housing material
Sheet steel
Suitable for enclosure building height
760 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
0 mm

Additional information

Functions
Additional equipment
RAL-number
7035

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.