Download document () of 20

119069
Model code: BP-DS-600/7-P

Eaton xEnergy Basic LV systems Low voltage switchgear. Sheet steel door with locking rotary lever, 600/7-P

General specifications

Product Name
Eaton xEnergy Basic door
Catalog Number
119069
Model Code
BP-DS-600/7-P
EAN
4015081172061
Product Length/Depth
45 mm
Product Height
710 mm
Product Width
615 mm
Product Weight
4.3 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment
Model
Stop door
Color
Gray
Light gray (RAL 7035)

Technical data - mechanical

Surface finishing
Powder coating
With powder coating
Mounting method
Surface mounting
Material
Steel
Sheet steel
Cover/door type
Rotary lever
Housing material
Sheet steel
Suitable for height
760 mm
Suitable for width
600 mm

Additional information

Functions
Additional equipment

Export product specification