Download document () of 20

119925
Model code: XSPBU0806-62

Eaton xEnergy Main LV systems LV switchgear. Bottom plate, galvanized, for WxD=800x600mm, divided 6/2

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
119925
Model Code
XSPBU0806-62
EAN
4015081177653
Product Length/Depth
475 mm
Product Height
12 mm
Product Width
500 mm
Product Weight
7.788 kg
Compliances
RoHS conform

Product specifications

Color
Stainless steel
Load capacity - max
0 kg
RAL-number
0
Suitable for enclosure building height
0 mm
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
800 mm
Material
Metal
Model
Floor plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.