Download document () of 20

120768
Model code: BPZ-MT-MSW-400/425-1-A

Eaton xEnergy Basic LV systems Low voltage switchgear. Meter Trough assembled with meter plate for MSW HxW=425x400mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
120768
Model Code
BPZ-MT-MSW-400/425-1-A
EAN
4015081185986
Product Length/Depth
165 mm
Product Height
430 mm
Product Width
325 mm
Product Weight
2.75 kg
Compliances
RoHS conform

Delivery program

Type
Additional equipment
Model
Mounting kit
Color
Gray
Light gray (RAL 7035)

Technical data - mechanical

Surface finishing
With powder coating
Mounting method
Surface mounting
Flush mounting
Floor standing distribution board
Mounting position
Vertical
Horizontal
Material
Metal
Load capacity - max
0 kg
Housing material
Sheet steel
Suitable for enclosure building height
425 mm
Suitable for enclosure building length/depth
0 mm
Suitable for enclosure building width
400 mm
Suitable for height
425 mm
Suitable for width
400 mm

Additional information

Functions
Additional equipment
RAL-number
7035

Export product specification