Photo is representative
Download
Eaton xEnergy Light LV systems LV switchgear. Busbar support, outside, universal, KSX
Product Name |
Eaton xEnergy Light LV systems LV switchgear
|
Catalog Number |
138268
|
Model Code |
KSX-34P-EXT
|
EAN |
4015081350483
|
Product Length/Depth |
300 mm
|
Product Height |
300 mm
|
Product Width |
30 mm
|
Product Weight |
4.58 kg
|
Compliances |
RoHS conform
|
Used with |
30 x 10 mm
Double T profile Triple T profile KSX-System Distribution board feeder system |
Special features |
|
Type |
|
Current rating - max |
3200 A
|
Busbar distance |
0 mm
|
Number of poles |
Four-pole
|
Functions |
Busbar support
KSX busbar support external, universal |
Impulse withstand current |
110 kA
|
Rated operation current (Ie) |
3200 A
|
Suitable for |
Four-pole
Three-pole |