EP22QSA063/125/160-OG. NH switch-disconnectors mounting unit size QSA
Product Name |
Eaton xEnergy Basic other accessory
|
Catalog Number |
143972
|
Model Code |
EP22QSA063/125/160-OG
|
EAN |
4015081405060
|
Product Length/Depth |
60 mm
|
Product Height |
300 mm
|
Product Width |
250 mm
|
Product Weight |
1.002 kg
|
Compliances |
RoHS conform
|
Amperage rating |
160 A
|
Number of poles |
Four-pole
|
Frame |
NH00
|
Mounting method |
Mounting plate
|
Number of fuse holders (knife blade) |
1
|
Number of fuse switch disconnectors |
1
|
Features |
Concurrently switching N-neutral
|
Fitted with: |
Cover
|