Download document () of 20

144597
Model code: XBSN-B

Eaton xEnergy Main LV systems LV switchgear. Neutral busbar holder base

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
144597
Model Code
XBSN-B
EAN
4015081411030
Product Length/Depth
241 mm
Product Height
50 mm
Product Width
45 mm
Product Weight
0.51 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Current rating - max
0 A
Busbar distance
0 mm
Number of poles
Zero-pole

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.