Eaton xEnergy Basic LV systems Low voltage switchgear. Top or bottom panel for surface-mounted service distribution boards, blind, WxD = 400 x 249 mm
| Product Name | 
                                                Eaton xEnergy Basic top-/floor cover element
                                             | 
| Catalog Number | 
                                                144689
                                             | 
| Model Code | 
                                                BP-TBP1-400-BL
                                             | 
| EAN | 
                                                4015081411894
                                             | 
| Product Length/Depth | 
                                                255 mm
                                             | 
| Product Height | 
                                                65 mm
                                             | 
| Product Width | 
                                                415 mm
                                             | 
| Product Weight | 
                                                1.5 kg
                                             | 
| Compliances | 
                                                RoHS conform
                                             | 
| Type | 
                                                Additional equipment
                                             | 
| Color | 
                                                Light gray (RAL 7035)  Gray | 
| Surface finishing | 
                                                Powder coating  With powder coating | 
| Mounting method | 
                                                Surface mounting
                                             | 
| Material | 
                                                Steel
                                             | 
| Degree of protection | 
                                                IP30
                                             | 
| Cable entry type | 
                                                Closed
                                             | 
| Housing material | 
                                                Sheet steel
                                             | 
| Suitable for enclosure building length/depth | 
                                                249 mm
                                             | 
| Suitable for enclosure building width | 
                                                400 mm
                                             | 
| Suitable for length/depth | 
                                                249 mm
                                             | 
| Suitable for width | 
                                                400 mm
                                             | 
| RAL-number | 
                                                7035
                                             | 
| Suitable for | 
                                                Roof planking  Bottom planking |